(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sista Single-Liquid Type Simple Urethane Foam (Filling Only Type)

Sista Single-Liquid Type Simple Urethane Foam (Filling Only Type)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Boasts excellent heat insulation performance and energy saving effects.
· There is almost no shrinkage after curing, and it is possible to use at any angle throughout 360°.
· Compliant with Japanese Adhesive Industry Association voluntary product registration JAIA F☆☆☆☆ and 4VOC standards.
[Applications]
· Heat-shielding. (Support for thermal insulation boards, window frames)
· Hole filling. (Plumbing pipes)
· Condensation prevention. (Window frames and doors)

Basic Specifications

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    453-6371
  • Mass(g)
    640
  • Features
    Excellent thermal insulation has energy saving effect. There is little shrinkage after curing, and it is possible to use at any angle of 360°. Japan Adhesive Industry Association self registration item: JAIA F☆☆☆☆, 4 VOC standard conforming item.
  • Application
    Heat insulation. Filling of gaps (support for thermal insulation boards and window frames). For condensation prevention (plumbing pipes). (Window frames and doors)
  • Foam Volume(L)
    Approx. 16
  • Material main components
    Urethane Plastic
  • Accessory
    Dedicated filling tube
  • Contents
    1 pc (500 g)

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc (500 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (500 g)
35 Day(s)
-

Part Number : SUM-525
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc (500 g)

Specificationtitle

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    453-6371
  • Mass(g)
    640
  • Features
    Excellent thermal insulation has energy saving effect. There is little shrinkage after curing, and it is possible to use at any angle of 360°. Japan Adhesive Industry Association self registration item: JAIA F☆☆☆☆, 4 VOC standard conforming item.
  • Application
    Heat insulation. Filling of gaps (support for thermal insulation boards and window frames). For condensation prevention (plumbing pipes). (Window frames and doors)
  • Foam Volume(L)
    Approx. 16
  • Material main components
    Urethane Plastic
  • Accessory
    Dedicated filling tube

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)