(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

15T/S20T/BT30/BT35 New Drill Mill Chuck (Part Numbers)

15T/S20T/BT30/BT35 New Drill Mill Chuck

High rigidity, high precision drill mill chuck compatible with high pressure coolants

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S20T-NDC16-60P2

 
Part Number
S20T-NDC16-60P2
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)
1 Piece(s) 16 Day(s) or more -2.5~16.0604285S20T 7/24280YCC16FS42-P2---

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part S20T-NDC16-60P2 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.

Products like this...

Part Number
15T-NDC10-52PB
15T-NDC7S-55PB
15T-NDC7S-75PB
BT30-NDC10-60
BT30-NDC10-90
S20T-NDC7-45P2
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)
1 Piece(s) 16 Day(s) or more -0.5~10.052337915T 7/24190YCC10FS33-PB---
1 Piece(s) 16 Day(s) or more -0.5~7.055228215T 7/24150YCC7FS22-PBAPM7-1M8×0.7545
1 Piece(s) 17 Day(s) or more -0.5~7.0752210215T 7/24190YCC7FS22-PBAPM7-1M8×0.7545
1 Piece(s) 12 Day(s) BT300.5~10.06033108.4BT30 7/24500YCC10FS33CSH10NAAPM10-2M12 x 1.545
1 Piece(s) 12 Day(s) BT300.5~10.09033138.4BT30 7/24700YCC10FS33CSH10NAAPM10-2M12 x 1.545
1 Piece(s) 16 Day(s) or more -0.5~7.0452570S20T 7/24170YCC7FS26CSH7P2APM7-1M8×0.7534

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)