(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pull stud JBS/MAS standard

Pull stud JBS/MAS standard

·JBS and MAS standard pull studs.
·The shape of the pull stud is manufactured according to JIS and MAS standards.
Special sizes other than those listed above can be manufactured.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
15P-1
15P-2
15PB
20P-1
20P-2
25P-1
25P-2
P30T-1
P30T-2
P35T-1
P35T-2
P40T-1
P40T-2
P50T-1
P50T-2
S20R-1
S20R-2
Part NumberMinimum order quantityVolume DiscountDays to Shipα D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Hook Width H
(mm)
Specifications G screw
1 Piece(s) 16 Day(s) or more 75°106.557261511.58-M6×1
1 Piece(s) 16 Day(s) or more 90°106.557261511.58-M6×1
1 Piece(s) 16 Day(s) or more 45°106.547281713.58Brother SpecificationsM6×1
1 Piece(s) 16 Day(s) or more 75°128.568.531.517.513.510-M8 x 1.25
1 Piece(s) 16 Day(s) or more 90°128.568.531.517.513.510-M8 x 1.25
1 Piece(s) 16 Day(s) or more 75°128.5710342015.510-M8 x 1.25
1 Piece(s) 16 Day(s) or more 90°128.5710342015.510-M8 x 1.25
1 Piece(s) 16 Day(s) or more 45°16.512.571143231813-M12×1.75
1 Piece(s) 16 Day(s) or more 60°16.512.571143231813-M12×1.75
1 Piece(s) 22 Day(s) or more 45°2012.58.513482822.517-M12×1.75
1 Piece(s) 16 Day(s) or more 60°2012.58.513482822.517-M12×1.75
1 Piece(s) 16 Day(s) or more 45°2317101560352819-M16×2
1 Piece(s) 16 Day(s) or more 60°2317101560352819-M16×2
1 Piece(s) 16 Day(s) or more 45°3825172385453530-M24×3
1 Piece(s) 16 Day(s) or more 60°3825172385453530-M24×3
1 Piece(s) 14 Day(s) or more 75°148.579.534.520.51610-M8 x 1.25
1 Piece(s) 16 Day(s) or more 90°148.579.534.520.51610-M8 x 1.25

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)