(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Head Replaceable End Mill Carbide Holder IMX

Product dimension and specification

Part Number
IMX10-S10L090C
IMX10-S10L110C
IMX12-S12L100C
IMX12-S12L130C
IMX16-S16L110C
IMX16-S16L150C
IMX20-S20L130C
IMX20-S20L180C
IMX25-S25L160C
IMX25-S25L210C
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length (LF)
(mm)
Shank Diameter (DCONMS)
(mm)
Neck diameter (DCONWS)
(mm)
Trusco Code Supported Head
1 Piece(s) 12 Day(s) 901010-IMX10□
1 Piece(s) 12 Day(s) 1101010-IMX10□
1 Piece(s) 12 Day(s) 1001212670-6827IMX12□
1 Piece(s) 12 Day(s) 1301212-IMX12□
1 Piece(s) 12 Day(s) 1101616670-6924IMX16□
1 Piece(s) 12 Day(s) 1501616670-6932IMX16□
1 Piece(s) 12 Day(s) 1302020670-7033IMX20□
1 Piece(s) 12 Day(s) 1802020670-7041IMX20□
1 Piece(s) 12 Day(s) 1602525670-7131IMX25□
1 Piece(s) 12 Day(s) 2102525-IMX25□

Loading...

  1. 1
 

Basic Information

Neck Diameter D5(mm) Straight Type (2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)