(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Machining Center Touch Point

Machining Center Touch Point

[Features]
· Tip of the ball is located in a spot 200 mm away from end face of the spindle, usable as a reference point of the Z-axis.
· Equipped with an ultra-precision float mechanism in the thrust direction that enables position detection with a soft touch.

Part Number

Configured Part Number is shown.

BT50-TP200

Part Number
BT50-TP200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Spindle types BT50 Holder Length L(mm) 200
Spindle side applicable holder Taper NO.50 Gauge O.D.(mm) 10 Application Electronic type position detection sensor and Z-axis 4 mm float mechanism included
Weight(kg) 4.5 Length under neck(mm) 45 Handle length(mm) 101.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)