(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Cutting/Shaping Wheel

Carbide Cutting/Shaping Wheel

Carbide grinder and shaping wheel ideal for cutting and shaping hardwoods and wood, glass fiber, plastic, and laminate. Do not use with metals. #543 comes with a mandrel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ544

 
Part Number
EZ544
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 38.1 Shaft Diameter(mm) 3.2
Application Cutting / Forming Usable DREMEL tool All rotary tools

Please check the type/dimensions/specifications of the part EZ544 in the Carbide Cutting/Shaping Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)