(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
European type heavy duty nippers

European type heavy duty nippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Mainstream overseas designed nippers. Easier cutting of thick wires than conventional products by utilizing the principle of a level and shifting the fulcrum closer to the head and widening the interior angle of the blades.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    205
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.5
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Trusco Code
    369-3538
  • Mass(g)
    330
  • Features
    Nippers that are mainstream design outside Japan. Applying the lever principle, the fulcrum of the head has been made eccentric and the interior angle of the blade is widened, so that thick lines etc. can be cut with light sharpness.
  • Specifications
    Thick Blade
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 7-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    205
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.5
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Trusco Code
    369-3538
  • Mass(g)
    330
  • Features
    Nippers that are mainstream design outside Japan. Applying the lever principle, the fulcrum of the head has been made eccentric and the interior angle of the blade is widened, so that thick lines etc. can be cut with light sharpness.
  • Specifications
    Thick Blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)