(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protech nippers

Protech nippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Insert a carbide tip into the blade mouth for 3 times greater cutting capacity and durability.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without spring
    NA
  • Features
    The blade having ultra-hard chip inserted into it gives 3 times more cutting power, durability as compared to our conventional products.
  • Application
    Round Blade with Spring
Part Number
Overall Length(mm)

Refine by

  • 123
  • 150
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 1.2
  • 1.6
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 2
  • 2.6
  • Clear
Piano Wire Cutting Performance(φ/mm)

Refine by

  • 0.3
  • 0.5
  • Clear
Trusco Code

Refine by

  • 276-2919
  • 276-2901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
123
1.2
2
0.3
276-2901
1 Day(s)
-

Part Number : PP460-125
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    123
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Piano Wire Cutting Performance(φ/mm)
    0.3
  • Trusco Code
    276-2901
  • Mass(g)
    70
  • Features
    The blade having ultra-hard chip inserted into it gives 3 times more cutting power, durability as compared to our conventional products.
  • Application
    Round Blade with Spring
150
1.6
2.6
0.5
276-2919
1 Day(s)
-

Part Number : PP460-150
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • Trusco Code
    276-2919
  • Mass(g)
    120
  • Features
    The blade having ultra-hard chip inserted into it gives 3 times more cutting power, durability as compared to our conventional products.
  • Application
    Round Blade with Spring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)