(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrical work scissors FM

Electrical work scissors FM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

With light, compact design. With safety stopper to secure them while stored.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • 刃部
    High Carbon Steel
  • Features
    Lightweight and compact design. Comes with a safety stopper allowing reliable and secure stowage.
Part Number
Overall Length

Refine by

  • 180mm
  • 193
  • Clear
Blade thickness(mm)

Refine by

  • 3
  • 7
  • Clear
Package Size (H x W x D mm)

Refine by

  • 234×73×20mm
  • Clear
Quantity

Refine by

  • 6
  • Clear
JAN Code

Refine by

  • 4952520002094
  • Clear
Cutting capacity (Resin)

Refine by

  • φ20mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
193
7
-
-
-
-
1 Day(s)
-

Part Number : FM02-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length
    193
  • Blade thickness(mm)
    7
  • Package Size (H x W x D mm)
    -
  • Quantity
    -
  • JAN Code
    -
  • Cutting capacity (Resin)
    -
  • Cutting capacity (VA・VVF)
    -
  • Cutting capacity (VCT)
    -
  • Grip Length
    -
  • Grip Thickness
    -
  • Trusco Code
    342-8940
  • 刃部
    High Carbon Steel
  • Cutting Performance
    Resin (mm): φ20 VA/VVF Line (mm): -VCT Line (mm): -
  • Features
    Lightweight and compact design. Comes with a safety stopper allowing reliable and secure stowage.
180mm
3
234×73×20mm
6
4952520002094
φ20mm
1 Day(s)
-

Part Number : FM03-180
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length
    180mm
  • Blade thickness(mm)
    3
  • Package Size (H x W x D mm)
    234×73×20mm
  • Quantity
    6
  • JAN Code
    4952520002094
  • Cutting capacity (Resin)
    φ20mm
  • Cutting capacity (VA・VVF)
    φ2.0×3
  • Cutting capacity (VCT)
    φ5.5mm×3
  • Grip Length
    40
  • Grip Thickness
    13.5
  • Trusco Code
    298-4989
  • 刃部
    High Carbon Steel
  • Cutting Performance
    Resin (mm): φ20 VA/VVF Line (mm): φ2 x 3 Core VCT Line (mm): φ3 x 5.5 mm2
  • Features
    Lightweight and compact design. Comes with a safety stopper allowing reliable and secure stowage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)