(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tap/pilot drill case

Tap/pilot drill case
  • On Sale Till 31/03/2025

[Features]
· The drills stand up automatically when the lid is opened and removal is extremely convenient.
· Can be stacked.

  • STOCK

Part Number

Configured Part Number is shown.

C-21

Features

●When you open the lid, the drill stands automatically, and it is very easy to take out.
●You can stack them.

Specification

●W x D x H(mm):108 x 205 x 59
●SPQ(piece):12
Part Number
C-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Width(mm) 108 Depth(mm) 205 Height(mm) 59
Conforming diameter(mm) Pilot hole drill of 2.5, 3.3, 4.2, 5.0, 6.8, 8.5, 10.3, tap of M3, M4, M5, M6, M8, M10, M12, tap handle TH-10 Storable number(Pcs.) 21 Trusco Code 120-0887
Mass(g) 490 Features The drill stands up automatically when the lid is opened and removal is extremely convenient.

Please check the type/dimensions/specifications of the part C-21 in the Tap/pilot drill case series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)