(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Emery Buff (For Iron Buffing, Metal Polishing And Deburring)【1-5 Pieces Per Package】

Emery Buff (For Iron Buffing, Metal Polishing And Deburring)

[Features]
· Cotton buffer that in addition to Tripoli or Emery (grinding & abrasive coating), can achieve semi-finished grinding of general metals.
[Applications]
· For iron base polishing, plated undercoating and deburring.
· Tools used: straight grinder, double-headed grinder, buff grinder.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●It is a cotton cloth buff that allows you to finish polishing of general metals with Tripoli or Emery(abrasive grains).

Usage

●Iron base polishing, plating base, burring.
Part Number
TEB-50-2
TEB-75-3
TEB-100-4
TEB-125-4
TEB-150-4
TEB-200-5
TEB-250-6
TEB-300-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Pcs./Box.
(piece)
Trusco Code Mass
(g/box)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 506.00160005261-632750

5 Pieces Per Package

1 Pack(s) 1 Day(s) 759.53110005261-6335100

5 Pieces Per Package

1 Pack(s) 1 Day(s) 10012.780005261-6343275

5 Pieces Per Package

1 Pack(s) 1 Day(s) 12512.765005261-6351340

5 Pieces Per Package

1 Pack(s) 1 Day(s) 15012.755005261-6360520
1 Piece(s) 1 Day(s) 20015.8840001289-9817210
1 Piece(s) 1 Day(s) 25019.0532001289-9825336
1 Piece(s) 1 Day(s) 30025.4027001289-9833384

Loading...

  1. 1

Basic Information

Product Type Buff Thickness(mm) 8 Features Cotton buffer that in addition to Tripoli or Emery (grinding & abrasive coating), can achieve semi-finished grinding of general metals.
Application Iron material base polishing, underplating, deburring. Tools used: Straight grinder, double-headed grinder, and buffing grinder.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)