(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Double-opening platinum hard case

Double-opening platinum hard case

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· The case is now much lighter. It is 4 kg, 30% lighter than our conventional steel case.
· A guaranteed winner with excellent oil resistance and impact resistance.
· It stores grips and locks flatly, eliminating obstructive bumps.
[Applications]
· Storage products

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    445×280×250
  • Case color
    Red
  • Mass(g)
    4000
  • Trusco Code
    373-7969
  • Features
    The case is now much lighter. It is 4 kg, 30% lighter than our conventional steel case. It contains metal reinforcement, making it excellent in oil resistance and high-impact resistance. It stores grips and locks flatly, eliminating obstructive bumps.
  • Main Body Material
    Resin
  • Specifications
    Double door case type
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : SK330P-M
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    445×280×250
  • Case color
    Red
  • Mass(g)
    4000
  • Trusco Code
    373-7969
  • Features
    The case is now much lighter. It is 4 kg, 30% lighter than our conventional steel case. It contains metal reinforcement, making it excellent in oil resistance and high-impact resistance. It stores grips and locks flatly, eliminating obstructive bumps.
  • Main Body Material
    Resin
  • Specifications
    Double door case type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)