(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Big Lube (Manual Type)

Big Lube (Manual Type)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Each pump prime will provide approx. 30 shots of grease.
· Provided with a new-type pressure increase grease gun.
· Dedicated can for K5 is type KT-6.

Basic Specifications

  • Type
    Lubricator
  • Discharge Rate(cc/stroke)
    3
  • Maximum Discharge Pressure(MPa)
    68.6
  • Height x Diameter(mm)
    425×220
  • Trusco Code
    121-6147
  • Mass(g)
    4400
  • Features
    Each pump prime will provide approx. 30 shots of grease. Provided with a new-type booster grease gun. The pail model for K5 is KT-6.
  • Hose
    Pressure Resistance 1.5 m/25 mm
  • Pump charge
    Approx. 30 cc
  • Applicable Grease Consistency
    ~#2
  • Specifications
    Dedicated Can Included
  • Grease can
    5 kg Tank
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
K5
1 unit
16 Day(s) or more
-

Part Number : K5
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Type
    Lubricator
  • Discharge Rate(cc/stroke)
    3
  • Maximum Discharge Pressure(MPa)
    68.6
  • Height x Diameter(mm)
    425×220
  • Trusco Code
    121-6147
  • Mass(g)
    4400
  • Features
    Each pump prime will provide approx. 30 shots of grease. Provided with a new-type booster grease gun. The pail model for K5 is KT-6.
  • Hose
    Pressure Resistance 1.5 m/25 mm
  • Pump charge
    Approx. 30 cc
  • Applicable Grease Consistency
    ~#2
  • Specifications
    Dedicated Can Included
  • Grease can
    5 kg Tank

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)