(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Material Saw

Super Material Saw

[Features]
· One piece can cleanly and quietly cut various building materials.
· Wood materials.
· Metal base.
· PVC, plastic.
· Board Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99281
99282
99283
99290
99291
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
1 Piece(s) 12 Day(s) 14748
1 Piece(s) 12 Day(s) 16552
1 Piece(s) 12 Day(s) 19058
1 Piece(s) 12 Day(s) 10036
1 Piece(s) 12 Day(s) 12542

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Carbide Blade Thickness(mm) 1.5
Use Wood, Metal, PVC, Plastic, Board

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)