(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Cup Wheel

Double Cup Wheel

[Features]
With two types of diamonds for excellent grinding speed.
Economical with amazing cost performance.
For chamfering concrete, mortar, blocks, bricks, etc.

Part Number

Configured Part Number is shown.

89709

Part Number
89709
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Diamond Outside Diameter(mm) 100
Use For chamfer polishing Compatible cutting material Concrete, Stone, Glass, Tiles, etc. Hole Diameter(mm) 15

Please check the type/dimensions/specifications of the part 89709 in the Double Cup Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)