(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Black Slide Circular Saw, Tip Saw

Black Slide Circular Saw, Tip Saw

[Features]
· Recommended for cutting structural plywood and laminated boards.
· Straightness, draining and finishing are improved while cutting with 9:1 set blade.
· Top-class durability special carbide insert.
· Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating.
· Refreshing cutting of vertical, horizontal, or diagonal targets.
· N-Slit + S-Slit.
· Improved anti-vibration and noise reduction effects reduce issues caused by noise, chattering and scorching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

99228

 
Part Number
99228
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material Wood Chip Carbide Outside Diameter(mm) 165
Blade Thickness(mm) 1.7 Number of Cutting Teeth(P) 60 Use For slide circular saws
Compatible cutting material Plywood and laminated boards for structures

Please check the type/dimensions/specifications of the part 99228 in the Black Slide Circular Saw, Tip Saw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)