(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Counterbore Cutter

Counterbore Cutter

[Features]
Cutter for wood carving and ice carving, and equipment construction.
(outer diameter: 107 mm)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

89725

 
Part Number
89725
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material Wood Outside Diameter(mm) 107 Blade Thickness(mm) 6
Number of Cutting Teeth(P) 8 Use Wood Carving and Ice Carving

Please check the type/dimensions/specifications of the part 89725 in the Counterbore Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)