(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carpentry for Base Materials

Carpentry for Base Materials

[Features]
· Recommended for cutting new building material boards and particle boards.
· Straight wing.
· Good disposal of wood chips and cutting powder, with light forward cutting.
· Top-class durability special carbide insert.
· Durability is improved through ultra fine particle, highly hard, highly durable performance.
· Orange fluorine coating.
· Refreshing cutting of vertical, horizontal, or diagonal targets.
· Laser slit.
· Improved anti-vibration, noise reduction, and heat dissipation effects reduce issues caused by noise, chattering and scorching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99390
99392
99393
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
1 Piece(s) 11 Day(s) or more 12518
1 Piece(s) 11 Day(s) or more 16524
1 Piece(s) 11 Day(s) or more 19028

Loading...

  1. 1

Basic Information

Work Material Building Material Blade Thickness(mm) 1.5 Use For ground materials (for new building boards)
Compatible cutting material Particle Board, Hard Board, Wood Wool Cement Board, OSB, MDF, WB, Keical (Silicic Acid Calcium) Board, Reinforced Gypsum Board, Ceramic Siding Board

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)