(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mini Clipper TMC-200

Mini Clipper TMC-200

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Easily cuts steel cables, copper wires, hardened wires, piano wires, etc. with little force. Strong steel handle.

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    2
  • Mass(g)
    275
  • Detailed Type
    Mini Clipper
  • Cutting Capacity / Iron Wire(mm)
    Up to φ4.0
  • Cutting Capacity / Copper Wire(mm)
    Up to φ4.0
  • Cutting Capacity / Hard Wire(mm)
    Up to φ2.0
  • Cutting Capacity / Piano Wire(mm)
    Up to φ1.5
  • Cord
    820005
  • JAN Code
    4954458296019
  • Features
    Easily cuts steel cables, copper wires, hardened wires, piano wires, etc. with little force. Comes with a sturdy steel handle.
  • Body Size mm
    H200XW55XD15
  • Material Blade
    CR-V HRC58±2
  • Material Handle
    Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : TMC-200
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    2
  • Mass(g)
    275
  • Detailed Type
    Mini Clipper
  • Cutting Capacity / Iron Wire(mm)
    Up to φ4.0
  • Cutting Capacity / Copper Wire(mm)
    Up to φ4.0
  • Cutting Capacity / Hard Wire(mm)
    Up to φ2.0
  • Cutting Capacity / Piano Wire(mm)
    Up to φ1.5
  • Cord
    820005
  • JAN Code
    4954458296019
  • Features
    Easily cuts steel cables, copper wires, hardened wires, piano wires, etc. with little force. Comes with a sturdy steel handle.
  • Body Size mm
    H200XW55XD15
  • Material Blade
    CR-V HRC58±2
  • Material Handle
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)