(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite UV (Ultraviolet) Fiber Irradiation Device

Loctite UV (Ultraviolet) Fiber Irradiation Device

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
• A UV fiber device designed to make UV and visible light curing type adhesives cure perfectly.
• Lamp replacement during maintenance is very easy.
• Can be used for both the built-in automatic machine type and the manual type.
・ Light intensity can be adjusted freely from 0 to 100%.
• Can be used freely with any type of power source worldwide.
• Has a program to deal with momentary power failure.
[Application]
• For curing UV / VIS (ultraviolet ray / visible light curing) adhesives.

Basic Specifications

  • Color
    Other
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
Part Number
Contents

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Details Type

Refine by

  • Back Surface Output Type
  • Front output type
  • Light Guide
  • UV Lamp
  • Clear
Power Consumption(VA)

Refine by

  • 280
  • Clear
Overall Length(mm)

Refine by

  • 1000
  • Clear
Emission diameter(mm)

Refine by

  • 3.5
  • 5.0
  • Clear
Length(mm)

Refine by

  • 311
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Back Surface Output Type
280
-
-
311
Quote
-

Part Number : HM66
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    Back Surface Output Type
  • Power Consumption(VA)
    280
  • Overall Length(mm)
    -
  • Emission diameter(mm)
    -
  • Length(mm)
    311
  • Width(mm)
    142
  • Height(mm)
    232
  • Number of Branches
    -
  • Trusco Code
    464-0268
  • Mass(g)
    6400
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
1 unit
Front output type
280
-
-
311
Quote
-

Part Number : HM88
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    Front output type
  • Power Consumption(VA)
    280
  • Overall Length(mm)
    -
  • Emission diameter(mm)
    -
  • Length(mm)
    311
  • Width(mm)
    142
  • Height(mm)
    232
  • Number of Branches
    -
  • Trusco Code
    464-0284
  • Mass(g)
    6400
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
1 pc.
UV Lamp
-
-
-
-
Quote
-

Part Number : HM8252
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    UV Lamp
  • Power Consumption(VA)
    -
  • Overall Length(mm)
    -
  • Emission diameter(mm)
    -
  • Length(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Number of Branches
    -
  • Trusco Code
    464-0276
  • Mass(g)
    28
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
1 pc.
Light Guide
-
1000
5.0
-
Quote
-

Part Number : HM-0110
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    Light Guide
  • Power Consumption(VA)
    -
  • Overall Length(mm)
    1000
  • Emission diameter(mm)
    5.0
  • Length(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Number of Branches
    1
  • Trusco Code
    464-0233
  • Mass(g)
    2500
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
1 pc.
Light Guide
-
1000
3.5
-
Quote
-

Part Number : HM-0210
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    Light Guide
  • Power Consumption(VA)
    -
  • Overall Length(mm)
    1000
  • Emission diameter(mm)
    3.5
  • Length(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Number of Branches
    2
  • Trusco Code
    464-0241
  • Mass(g)
    3500
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz
1 pc.
Light Guide
-
1000
3.5
-
Quote
-

Part Number : HM-0410
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    [Other] Other
  • Details Type
    Light Guide
  • Power Consumption(VA)
    -
  • Overall Length(mm)
    1000
  • Emission diameter(mm)
    3.5
  • Length(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Number of Branches
    4
  • Trusco Code
    464-0250
  • Mass(g)
    5000
  • Features
    UV fiber device set to optimally cure UV and visible light curing type adhesive. Lamp replacement during maintenance is very easy. Can be integrated into automatic machine or used in manual operation. Light intensity can be freely adjusted from 0 to 100%. Can be charged freely worldwide. Equipped with program for sudden power shortages.
  • Application
    For hardening of UV/VIS (ultraviolet ray/visible ray hardening) adhesive.
  • Specifications, light guide connection port
    Surface of operation panel
  • Specifications, lamp replacement port
    Back
  • Specifications, radiation wavelength
    (250 nm Belt Reinforcing Type) 240-400 nm
  • Specifications, input voltage (AC)
    100-240 V, Single Phase 47-63 Hz

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)