(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite "Flange Sealant 5127" (for Dissimilar Flanges)

Loctite "Flange Sealant 5127" (for Dissimilar Flanges)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It does not show fatigue like molded gaskets, and has good adherence to aluminum and flexibility.
· Room temperature curing type one-solution anaerobic sealing agent.
[Applications]
· For heterogeneous flange seals.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • Trusco Code
    332-7833
  • Mass(g)
    350
  • Features
    It does not show fatigue like molded gaskets, and has good adherence to aluminum and flexibility.
  • Application
    For heterogeneous flange seals.
  • Operating Temperature Range
    -55~150℃
  • Recommended hardening accelerator
    7649
  • Viscosity
    Paste (Thixo​)
  • Specifications
    Anaerobic
  • Material
    Synthetic Resin
  • Amount Of Content
    1 pc (300 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (300 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
Quote
-

Part Number : FMD127-300
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Other
  • Trusco Code
    332-7833
  • Mass(g)
    350
  • Features
    It does not show fatigue like molded gaskets, and has good adherence to aluminum and flexibility.
  • Application
    For heterogeneous flange seals.
  • Operating Temperature Range
    -55~150℃
  • Recommended hardening accelerator
    7649
  • Viscosity
    Paste (Thixo​)
  • Specifications
    Anaerobic
  • Material
    Synthetic Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)