(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Ultraviolet Light Curing Adhesive, Medium Adhesion Type

Loctite Ultraviolet Light Curing Adhesive, Medium Adhesion Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Cures with UV light.
· Single solution with no mixing required.
· Surface curing time is the representative value with high pressure mercury lamp 100 mW/cm2 at 365 nm irradiation.
[Applications]
· Glass, metal, and some thermoplastic substrates.
· It demonstrates excellent strength retention ratios when exposed to water or humid environments.

Basic Specifications

  • Product Type
    Other Adhesives
  • Color
    Other
  • Details Type
    Medium viscosity type
  • Viscosity(mPa・s)
    3500~6000
  • Trusco Code
    366-9793
  • Mass(g)
    81
  • Features
    Cures by ultraviolet. Single solution system, no mixing is required.
  • Application
    Glass, metal, some thermoplastic substrates.
  • Specifications, surface curing time
    35 seconds
  • Specifications, hardness (HdD)
    68
  • Specifications
    Medium viscosity type
  • Material main components
    Acrylic
  • Contents
    1 pc (50 g)
Part Number
Contents

Refine by

  • 1 pc (50 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (50 g)
Quote
-

Part Number : 350-50
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (50 g)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    [Other] Other
  • Details Type
    Medium viscosity type
  • Viscosity(mPa・s)
    3500~6000
  • Trusco Code
    366-9793
  • Mass(g)
    81
  • Features
    Cures by ultraviolet. Single solution system, no mixing is required.
  • Application
    Glass, metal, some thermoplastic substrates.
  • Specifications, surface curing time
    35 seconds
  • Specifications, hardness (HdD)
    68
  • Specifications
    Medium viscosity type
  • Material main components
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)