(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

German Super Dragon

German Super Dragon

Special stepped machining realizes a thin blade of a thickness of 1.3 mm. Cuts sharply.

Part Number

Configured Part Number is shown.

MAT-YSD-165DS

Part Number
MAT-YSD-165DS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 165 Blade thickness(mm) 1.3
Number of flutes(P) 52 Center Hole Diameter(mm) 20 Compatible Cutting Material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Particle Board, Color Plywood, Fiber Board, Lath Board, Lath Cut, Styrofoam
Compatible Models Round Fluorine NA Slit NA
JAN Code 4534587 111652

Please check the type/dimensions/specifications of the part MAT-YSD-165DS in the German Super Dragon series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)