(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact driver No.1000・SID-310B

Impact driver No.1000・SID-310B

Tightening and loosening screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

NO.1000

Part Number
NO.1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Content of Set on Sale Body, etc. Rechargeable Type x Width(mm) 74
Depth(mm) 70 Weight(g) 1020 Usage Tightening and loosening screws.
Function 1 Removing the bit holder allows for a 12.7 mm insertion angle socket to be attached. Function 2 Safe work is possible thanks to the large grip. Specifications Maximum Torque Approximately 4.5 kg/Additional Bits:: +2 x 36 mm, +3 x 36 mm, -8 x 36 mm, -10 x 36 mm
Material Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part NO.1000 in the Impact driver No.1000・SID-310B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)