(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Portable Propylene Glycol Concentration Meter

Portable Propylene Glycol Concentration Meter

[Features]
· Just a few drops of the sample are enough.
· The measuring time is just 3 seconds.
· It has won the Good Design Award.
[Applications]
· Propylene Glycol Concentration 0 to 90% (V/V) (Automatic Temperature Correction).
· Propylene Glycol Freezing Temperature: ±1°C (Freezing Temperature Approx. -5°C).
· Suitable for management of coolant liquids and EG-based antifreeze.

Part Number

Configured Part Number is shown.

PAL-88S

Part Number
PAL-88S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Concentration Meter Measuring Range(%) 0–90 Concentration Meter Features For Propylene Glycol
Width(mm) 55 Depth(mm) 31 Height(mm) 109
Trusco Code 403-0273 Mass(g) 100 Degree of protection for enclosure IP65
Features Just a few drops of the sample are enough and the measurement time is only 2-3 seconds. Received Good Design Award. Application Propylene Glycol Concentration 0 to 90% (V/V) (Automatic Temperature Correction). Power Supply AAA Batteries x 2 (Sold Separately)
Resolution(%) 0.2 Measurement accuracy(%) ±0.4

Please check the type/dimensions/specifications of the part PAL-88S in the Portable Propylene Glycol Concentration Meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)