(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

End Mill for High Hardness Steel Machining

End Mill for High Hardness Steel Machining

[Features]
· Equipped with a highly rigid cutter structure as well as a high-torsion groove structure for excellent chip disposal.
· The cutting edge corners are minutely rounded to prevent chipping.
· The OP coating enables optimal use with high hardness steel up to HRC65

Part Number

Configured Part Number is shown.

OEHSR-0100

Part Number
OEHSR-0100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 10 work material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Blade length (L2)(mm) 25
Type Square Shank diameter (d)(mm) 10 Overall length (L1)(mm) 80
Machining Application Side Blade tip shape Sharp Edge Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details OP Coated Blade type multi-edged Torsion Angle details Right Torsion 45°

Please check the type/dimensions/specifications of the part OEHSR-0100 in the End Mill for High Hardness Steel Machining series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)