(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

High Speed Rolling Center

High Speed Rolling Center

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Speed Rolling Center
  • High Speed Rolling Center

Part Number

Configured Part Number is shown.

Features

●Cutting oil and water intrusion is prevented by its own structure adopted by the SUNFLON Seal. Optimum for dry cutting as well as wet cutting of NC lathes.

Usage

●Mainly to prevent and support shaking of long workpieces.

Specification

●Accuracy(mm):0.005
●SPQ(piece):1
Part Number
3-A
4-A
5-A
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Body Diameter
(mm)
Center Diameter
(mm)
Total Length
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) MT35325177103-17751200
1 Piece(s) 1 Day(s) MT46330213103-17911900
1 Piece(s) 1 Day(s) MT56835251103-18133300

Loading...

  1. 1

Basic Information

Detailed Type A Type Accuracy(mm) 0.005 Features Cutting oil and fluids are prevented from coming inside the product by the product's structure using a Sunflon seal. The product is suitable for dry cutting as well as wet cutting the NC board.
Use Primarily for supporting and preventing runout of workpieces.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)