(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp System (Nozzle)【4 Pieces Per Package】

Clamp System (Nozzle)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
· Features outstanding chemical resistance, heat resistance, and shock resistance.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
82022
82022G
82023
82023G
83032
83032G
83033
83033G
83034
83034G
84042G
84043
84043G
84044G
86062
86062G
86063
86063G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type Nominal Size Bore Diameter
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g/bag)

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange1/41/16(1.6)304571328412029387-279311

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray1/41/16(1.6)304571328417024437-937311

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange1/41/8(3.2)304571328412036387-280712

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray1/41/8(3.2)304571328417031437-938112

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange3/81/4(6.4)324571328412371387-285819

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray3/81/4(6.4)324571328417086437-943819

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange3/83/8(9.6)394571328412388387-286623

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray3/83/8(9.6)394571328417093437-944623

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange3/81/2(12.7)334571328412395387-287419

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray3/81/2(12.7)334571328417109437-945419

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray1/23/8(9.6)374571328417147437-949723

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange1/21/2(12.7)37.54571328412494387-294727

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray1/21/2(12.7)37.54571328417154437-950127

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray1/21/4(6.4)374571328417161437-951924

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange3/43/4(19.2)42.84571328412739387-300539

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray3/43/4(19.2)42.84571328417208437-955139

4 Pieces Per Package

1 Pack(s) 1 Day(s) Orange3/45/8(16.0)42.44571328412746387-301335

4 Pieces Per Package

1 Pack(s) 1 Day(s) Gray3/45/8(16.0)42.44571328417215437-956035

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment The Number of each bag 4 pcs. Features The mating between the joints is solid and it maintains orientation extremely well.
Material Acetal Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)