(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Line Master (Carbide Tip Type), S32-130K

Part Number

Configured Part Number is shown.

S32-130K

Features

●Scribing work can be done easily.
●Can be mounted to any kind of machines by using a milling chuck and side lock holder.
●Since it moves vertically with springs, scribing work can be done to taper surface.
●It is also possible to lock the marking section by lever operation.
●Carbide alloy tip is used for scribing part.

Usage

●for scribing work by attaching to milling chuck, etc.

Specification

●Tip Angle(°):90
●Total Length(mm):93
●SPQ(piece):10
●Operating Range: 10mm
Part Number
S32-130K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Overall Length(mm) 93 Trusco Code 106-4932
Mass(g) 30 Details Type Replacement Lead Tip angle(°) 90

Please check the type/dimensions/specifications of the part S32-130K in the Line Master (Carbide Tip Type), S32-130K series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)