(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long neck spiral tap

Part Number

Configured Part Number is shown.

Part Number
LNSPT-M3-0.5
LNSPT-M4-0.7
LNSPT-M5-0.8
LNSPT-M6-1.0
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Neck Part Diameter
(mm)
Neck Length
(mm)
1 Piece(s) 16 Day(s) or more M30.5112.53.24.02.467
1 Piece(s) 16 Day(s) or more M40.7133.34.053.169
1 Piece(s) 16 Day(s) or more M50.8164.24.55.54.072
1 Piece(s) 16 Day(s) or more M61195.04.56.04.774

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Overall Length (L)(mm) 100 Sales Format Single Item
Precision H2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)