(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Feed Mill Ultra-High-Feed Milling Tool, End Mill

Feed Mill Ultra-High-Feed Milling Tool, End Mill

The structure has a boss on the underside to increase the clamp strength for stable machining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FFEWD25080C2506C

 
Part Number
FFEWD25080C2506C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Inclined Cuts Blade diameter D(φ) 25 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium
Mounting Method With handle Finish category Finishing Overall length (L)(mm) 180
Shank diameter (d)(mm) C25 Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat
Maximum Cutting Depth (Ad)(mm) 1.5 Details Type FF EW-06 Dimension L1(mm) 83.0
Dimension H(mm) - Dimension H(mm) 80.0 α(°) 5.0
Dimension φD1(mm) 11 Screw SR 34-506/M Torx Key T-9/51
Compatible Tip FF WOMT 06...M FF WOCT 06… FF WOMW 06...

Please check the type/dimensions/specifications of the part FFEWD25080C2506C in the Feed Mill Ultra-High-Feed Milling Tool, End Mill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)