(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TAC Tool Part Screw TMBA

TAC Tool Part Screw TMBA

Tungaloy TAC Tool Parts Screw TMBA. Please check the manufacturer's catalog for compatibility before making your selection.

Part Number

Configured Part Number is shown.

Part Number
TMBAM12H
TMBAM16H
TMBAM20H
TMBAM24H
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Size D
(mm)
Dimension f
(mm)
Size E
(mm)
Dimension φd
(mm)
Dimension φa
(mm)
1 Piece(s) 12 Day(s) TMBAM12HM12×1.75TMBA-M12H34.52683370.0
1 Piece(s) 12 Day(s) TMBAM16HM16×2TMBA-M16H50401440100.0
1 Piece(s) Quote TMBAM20HM20×2.5TMBA-M20H56421750150.0
1 Piece(s) 12 Day(s) TMBAM24HM24×3TMBA-M24H69551965150.0

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)