(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double Box End Gold Halogen

Double Box End Gold Halogen

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Vertically long and compact light source with good efficiency, used for outdoor sensor lights, projectors, etc.

[Features]
· A horizontal, long, compact, and efficient light source, so it is used for outdoor sensor lights and projectors.

Basic Specifications

  • Type
    Halogen
  • Product Type
    Replacement Bulb
  • Power Consumption(W)
    100
  • Other
    Option
  • Rated lamp power(w)
    100
  • Length(mm)
    80
  • Voltage(v)
    110
  • Life(h)
    1500
  • Pipe diameter(mm)
    9
  • Mouth Ring
    R7S
  • Light primary colors
    Clear
  • Manufacturer product name
    G-223(100WS)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : G-223-100WS
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Halogen
  • Product Type
    Replacement Bulb
  • Power Consumption(W)
    100
  • Other
    Option
  • Rated lamp power(w)
    100
  • Length(mm)
    80
  • Voltage(v)
    110
  • Life(h)
    1500
  • Pipe diameter(mm)
    9
  • Mouth Ring
    R7S
  • Light primary colors
    Clear
  • Manufacturer product name
    G-223(100WS)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)