(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AXE Hand Taps_AXE-HT (Part Numbers)

AXE Hand Taps_AXE-HT

The blade shape adopted is less prone to damage during machining of aluminum alloy castings, etc. Achieves a longer life.

PDF

Part Number

Configured Part Number is shown.

TAXEMR012O1

Part Number
TAXEMR012O1
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 20 Day(s) M121.58226-8.56.594e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type Powder high-speed steel
work material Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Class P3

Please check the type/dimensions/specifications of the part TAXEMR012O1 in the AXE Hand Taps_AXE-HT series.

Products like this...

Part Number
TAXEMR010N1
TAXEMR010O1
TAXEMR012N1
TAXEMR012P1
TAXEMR6.0M1
TAXEMR8.0N1
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 20 Day(s) M101.257523-75.584e
1 Piece(s) 20 Day(s) M101.57523-75.584e
1 Piece(s) 20 Day(s) M121.258226-8.56.594e
1 Piece(s) 20 Day(s) M121.758226-8.56.594e
1 Piece(s) 20 Day(s) M6162152664.573c
1 Piece(s) 20 Day(s) M81.257019-6.2584e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)