(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Taps for Light Alloys_N-CT-FC (Part Numbers)

Carbide Taps for Light Alloys_N-CT-FC

A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

PDF

Part Number

Configured Part Number is shown.

TCNR012M3

Part Number
TCNR012M3
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more MeterM1213P70P3198.56.594e

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNR012M3 in the Carbide Taps for Light Alloys_N-CT-FC series.

Products like this...

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNR012N1
TCNR012N3
TCNR012O1
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 12 Day(s) MeterM101.253P75P32275.584e
1 Piece(s) 16 Day(s) or more MeterM101.51.5P75P32475.584e
1 Piece(s) 16 Day(s) or more MeterM101.53P75P32475.584e
1 Piece(s) 16 Day(s) or more MeterM121.251.5P80P3228.56.594e
1 Piece(s) 16 Day(s) or more MeterM121.253P80P3228.56.594e
1 Piece(s) 16 Day(s) or more MeterM121.51.5P82P3248.56.594e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)