(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Taper Gauge

Slide Taper Gauge

A taper gauge that can be safely carried around with its clip-on slide case.
[Features]
· Silver finish.
· It is convenient and safe to carry around using a clip-on slide case.
· Work can be done safely with a round cut gauge tip.
· Can be stored by sliding.
[Applications]
· Used for measurement of grooves, gaps, hole diameters, etc.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

TPG-700SL

What is taper gauge

It is a gauge that uses the graduations which showing the width, thickness
and diameter to indicate the width and section of diuerence of gap.

Instructions for use

For gap width measuring, insert the gauge into the gap of the measuring object for
graduation reading that’s without reach.
  • For section of difference measuring, place gauge by the side with section of
    difference horizontally for graduation reading at the same height.
Part Number
TPG-700SL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Measuring Range(mm) 1 to 9 Number of Sheets(sheet) 1 Standard 700SL
Scale 0.1 Taper angle 7°9′10″ Mass(g) 20
Material Quenched Stainless Steel (SUS420J2) / Hardness: HV480 Instrument Error(mm) ±0.05mm Feature 1 Silver Finish
Feature 2 Convenient and safe to carry with a clip-on slide case. Can be stored in one's chest pocket. Feature 3 The circular-cut tip of the gauge ensures work safety. Feature 4 Can be stored by sliding.
Use Measurement of Slots/Gaps/Hole Diameters, Etc.

Please check the type/dimensions/specifications of the part TPG-700SL in the Slide Taper Gauge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)