(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 245 Cutter (Part Numbers)

CoroMill 245 Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • CoroMill 245 Cutter
  • CoroMill 245 Cutter

PDF

Part Number

Configured Part Number is shown.

R245-125Q40-12H

 
Part Number
R245-125Q40-12H
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)
1 Piece(s) 16 Day(s) or more 137.5mm4012610100Millimeter Version / Arbor Mounted-1252.7Extra-Cross Pitch (Multiple Flutes)12Equal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Cutting Angle (κr)(°) 45

Please check the type/dimensions/specifications of the part R245-125Q40-12H in the CoroMill 245 Cutter series.

Products like this...

Part Number
R245-063Q22-12H
R245-063Q22-12L
R245-063Q22-12M
R245-125Q40-12L
R245-125Q40-12M
R245-125Q40-18H
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)
1 Piece(s) 16 Day(s) or more 75.5mm226614400Millimeter Version / Arbor Mounted-630.6Extra-Cross Pitch (Multiple Flutes)12Equal division40-
1 Piece(s) 12 Day(s) --------------
1 Piece(s) 16 Day(s) or more 75.5mm225614400Millimeter Version / Arbor Mounted-630.6Cross Pitch (Medium Flutes)12Equal division40-
1 Piece(s) 16 Day(s) or more 137.5mm406610100Millimeter Version / Arbor Mounted-1252.7Coarse Pitch (Few Flutes)12Unequal division63-
1 Piece(s) 16 Day(s) or more 137.5mm408610100Millimeter Version / Arbor Mounted-1252.7Cross Pitch (Medium Flutes)12Equal division63-
1 Piece(s) 16 Day(s) or more 138.8mm407104900Millimeter Version / Arbor Mounted-1253.6Extra-Cross Pitch (Multiple Flutes)18Unequal division63-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)