(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

CoroMill 345 Cutter

CoroMill 345 Cutter

First-choice cutter when high productivity is top priority
[Features]
Exhibits high stiffness and toughness
Excellent performance even for a combination of large depth of cut and high feed per tooth

PDF

Part Number

Configured Part Number is shown.

 
Part Number
345-040C4-13M
345-040Q22-13L
345-040Q22-13M
345-050C5-13H
345-050C5-13M
345-050C6-13H
345-050C6-13M
345-050Q22-13H
345-050Q22-13L
345-050Q22-13M
345-063C5-13H
345-063C5-13M
345-063C6-13H
345-063C6-13M
345-063Q22-13H
345-063Q22-13L
345-063Q22-13M
345-080C6-13H
345-080C6-13M
345-080C8-13M
345-080Q27-13H
345-080Q27-13L
345-080Q27-13M
345-100C8-13H
345-100C8-13M
345-100Q32-13H
345-100Q32-13L
345-100Q32-13M
345-125Q40-13H
345-125Q40-13L
345-125Q40-13M
345-160Q40-13H
345-160Q40-13L
345-160Q40-13M
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Details Type Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Program Length
(mm)
1 Piece(s) 16 Day(s) or more 54.08mmCentering Plug-284COROMANT CAPTO4040Coolant Center-Through0.6Cross Pitch (Medium Flutes)Unequal division60
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 54.08mmArbor45224Arbor Mounted40-Coolant Center-Through0.3Cross Pitch (Medium Flutes)Unequal division-
1 Piece(s) 16 Day(s) or more 64.08mmCentering Plug-355COROMANT CAPTO5050Coolant Center-Through0.9Extra-Cross Pitch (Multiple Flutes)Equal division60
1 Piece(s) 16 Day(s) or more 64.08mmCentering Plug-354COROMANT CAPTO5050Coolant Center-Through0.9Cross Pitch (Medium Flutes)Unequal division60
1 Piece(s) 16 Day(s) or more 64.08mmCentering Plug-445COROMANT CAPTO5063Coolant Center-Through1.3Extra-Cross Pitch (Multiple Flutes)Equal division60
1 Piece(s) 16 Day(s) or more 64.08mmCentering Plug-444COROMANT CAPTO5063Coolant Center-Through1.3Cross Pitch (Medium Flutes)Unequal division60
1 Piece(s) 16 Day(s) or more 64.08mmArbor45225Arbor Mounted50-Coolant Center-Through0.4Extra-Cross Pitch (Multiple Flutes)Equal division-
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 78.08mmCentering Plug-356COROMANT CAPTO6350Coolant Center-Through1.1Extra-Cross Pitch (Multiple Flutes)Equal division60
1 Piece(s) 16 Day(s) or more 78.08mmCentering Plug-355COROMANT CAPTO6350Coolant Center-Through1.1Cross Pitch (Medium Flutes)Unequal division60
1 Piece(s) 16 Day(s) or more 77.08mmCentering Plug-446COROMANT CAPTO6363Coolant Center-Through1.4Extra-Cross Pitch (Multiple Flutes)Equal division60
1 Piece(s) 16 Day(s) or more 77.08mmCentering Plug-445COROMANT CAPTO6363Coolant Center-Through1.4Cross Pitch (Medium Flutes)Unequal division60
1 Piece(s) 16 Day(s) or more 77.08mmArbor45224Arbor Mounted63-Coolant Center-Through0.6Extra-Cross Pitch (Multiple Flutes)Equal division-
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 94.08mmCentering Plug-448COROMANT CAPTO8063Coolant Center-Through2Extra-Cross Pitch (Multiple Flutes)Equal division70
1 Piece(s) 16 Day(s) or more 94.08mmCentering Plug-446COROMANT CAPTO8063Coolant Center-Through2Cross Pitch (Medium Flutes)Unequal division70
1 Piece(s) 16 Day(s) or more 94.08mmCentering Plug-556COROMANT CAPTO8080Coolant Center-Through2.8Cross Pitch (Medium Flutes)Unequal division70
1 Piece(s) 16 Day(s) or more 94.08mmArbor50278Arbor Mounted80-Coolant Center-Through1.1Extra-Cross Pitch (Multiple Flutes)Equal division-
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 114.08mmCentering Plug-5510COROMANT CAPTO10080Coolant Center-Through3.7Extra-Cross Pitch (Multiple Flutes)Equal division80
1 Piece(s) 16 Day(s) or more 114.08mmCentering Plug-557COROMANT CAPTO10080Coolant Center-Through3.7Cross Pitch (Medium Flutes)Unequal division80
1 Piece(s) 16 Day(s) or more 114.08mmArbor503210Arbor Mounted100-Coolant Center-Through1.8Extra-Cross Pitch (Multiple Flutes)Equal division-
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 139.08mmArbor634012Arbor Mounted125-Coolant Center-Through3Extra-Cross Pitch (Multiple Flutes)Equal division-
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 174.08mmArbor634012Arbor Mounted160-Without Coolant4.1Extra-Cross Pitch (Multiple Flutes)Unequal division-
1 Piece(s) 16 Day(s) or more 174.08mmArbor63407Arbor Mounted160-Without Coolant4.1Coarse Pitch (Few Flutes)Unequal division-
1 Piece(s) 16 Day(s) or more 174.08mmArbor634010Arbor Mounted160-Without Coolant4.1Cross Pitch (Medium Flutes)Unequal division-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Finish category Finishing
Maximum Cutting Depth (Ad)(mm) 6 Cutting Angle (κr)(°) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)