(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 390 Long Edge Cutter (Part Numbers)

Part Number

Configured Part Number is shown.

R390-040B32-17M

 
Part Number
R390-040B32-17M
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution
1 Piece(s) 16 Day(s) or more 40Rough and medium rough processing11032315.72190074.55014.780.8Cross Pitch (Medium Flutes)Unequal division

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Details Type Weldon Shank Coolant Coolant Center-Through
Cutting Angle (κr)(°) 90 Tip Size(mm) 18

Please check the type/dimensions/specifications of the part R390-040B32-17M in the CoroMill 390 Long Edge Cutter series.

Products like this...

Part Number
R390-012B16-11L
R390-016B16-11L
R390-020B20-11L
R390-020B20-11M
R390-025B25-11H
R390-025B25-11L
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution
1 Piece(s) 16 Day(s) or more 12Finishing68161106860044.52011.480.2Coarse Pitch (Few Flutes)Equal division
1 Piece(s) 16 Day(s) or more 16Finishing73162104150049.52513.430.2Coarse Pitch (Few Flutes)Equal division
1 Piece(s) 16 Day(s) or more 20Finishing81202103460056.52510.270.3Coarse Pitch (Few Flutes)Equal division
1 Piece(s) 16 Day(s) or more 20Rough and medium rough processing81203103460056.52510.270.3Cross Pitch (Medium Flutes)Equal division
1 Piece(s) 16 Day(s) or more 25Rough and medium rough processing88254103650056.53217.060.4Extra-Cross Pitch (Multiple Flutes)Equal division
1 Piece(s) 16 Day(s) or more 25Finishing88252103650056.53217.060.4Coarse Pitch (Few Flutes)Equal division

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)