(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Ratchet Screwdriver 820W23

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Ratchet Screwdriver
Part Number: 820W23

Standard Unit Price: - Special Price -
Days to Ship: 8 Day(s)

Allows easy screw tightening with one hand

Specifications of 820W23

Please check the type/dimensions/specifications of the part 820W23 in the Ratchet Screwdriver series.

Products like this...

Part Number
830MG4
Part NumberMinimum order quantityVolume DiscountDays to ShipTip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 JAN Code Size
(mm)
1 Piece(s) 8 Day(s) Phillips (+)/Flathead(-)No.2 / No.1 / No.364907587073600235×70×28

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)