(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Screwdriver (Maximum Torque 165N▪m)

Impact Screwdriver (Maximum Torque 165N▪m)

Equipped with an ACS (active control system) that reduces cam out, as well as a brushless motor and four-step striking force switching mechanism resistant to voltage drops

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WH12VE

Features

●Optimize batting timing by electronic control, so making it difficult to come out.
●Brushless motor which is resistant to voltage drop is mounted.
●4 stages strike force switching mechanism is adopted.

Specification

●Max Tightening Torque(N・m):165
●No Load Speed(min-1):0 to 2800
●Number of Blows(min-1):0 to 3500
●Electricity Consumption(W):400
●SPQ(piece):1
●Power: Single Phase 100V
●Tightening Capacity: Machine Screw 4mm to 10mm, Normal Bolts M6 to M14, High Power Bolt M6 to M12
●Bit Across-flats: 6.35mm 
●Power Cord Length:5m

Accessories

●No. 2 Phillips Bit 
●Hook 
●Case
Part Number
WH12VE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Maximum Torque(N▪m) 165 Rechargeable Type x Mass(g) 1100
Body Color Edge Detailed Set Contents With 5 m Cord, With Case Current(A) 4.2
Power Single-phase 100 Number of Turns(min ⁻¹ (RPM)) Maximum Strength: 0-2,800 Strong: 0-2,600 (c) 0-1,900 (Weak) 0-1,300 Number of Blows(min⁻¹ (hits/minute)) Maximum Strength: 0-3,500 Strong: 0-3,200 (Medium) 0-2,500 (Weak) 0-1,800
Power Consumption(W) 400 Clamping Capacity(mm) Small Screw: 4 to 10, Regular Bolt: M6-M14, High Strength Bolt: M6-M12 Hexagonal Shaft Double Width(mm) 6.35
Cord(m) 2 cores / 5 Standard Accessories No.2 Phillips Bit, Hook, Plastic Case

Please check the type/dimensions/specifications of the part WH12VE in the Impact Screwdriver (Maximum Torque 165N▪m) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)