(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MAKITA Drill Chuck Set

Part Number

Configured Part Number is shown.

A-44781

Part Number
A-44781
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Retention possible blade diameter(mm) 10 Chuck Type Side Lock Detailed Type Drill chuck
Applicable Model TD136D/TD147D/TD134D/TD146D/TD133D/TD145D/TD131D/TD135D/TD124D/TD061D/TP131D/TP141D/TP130D/TP140D/6963SPK/TS130D/6919ND/TD130D/TD132D/TD144D/ Specifications Large

Please check the type/dimensions/specifications of the part A-44781 in the MAKITA Drill Chuck Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)