(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Random Orbit Sander BO5030

Random Orbit Sander BO5030

Grinding rate 20% up. (Compared with manufacturer's conventional model) Eccentric and rotational motion enable high polishing performance and a beautiful finish.

PDF

Part Number

Configured Part Number is shown.

BO5030

 
Part Number
BO5030
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-1) 12000 Power(V) AC100
Paper Dimensions (Horizontal)(mm) 125 Paper Dimensions (Vertical)(mm) 125 Pad Dimensions (Vertical)(mm) 123
Current / Rated Current(A) 3.2 Cord Length(m) 2 Power Consumption(W) 300
Insulation Function Included Pad Dimensions (Horizontal)(mm) 123 Pad diameter(mm) φ123
Paper Size(mm) φ125 Specifications Double Insulation / Can be Connected to Dust Collector / Carbon Brush Nominal Number 407 Standard Accessories Sanding Disk #60 / #120 / #240 (x 2 of each) / Dust bag
Mass (Including Battery)(g) 1300 Oscillation 3-axis Composite Value(m/s2) 4.5

Please check the type/dimensions/specifications of the part BO5030 in the Random Orbit Sander BO5030 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)