(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Side Cutter, Milling Cutter, Front Face Milling Cutter

Side Cutter, Milling Cutter, Front Face Milling Cutter

A versatile high-feed milling
[Features]It is a tool with a concept of highly productive roughing to be used when a high cutting chip discharge rate is a top priority
The 10° entering angle achieves face milling at a very high feed rate

PDF

Part Number

Configured Part Number is shown.

R210052C514M

 
Part Number
R210052C514M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove blade diameter D(φ) 52mm work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium
Mounting Method Arbor Finish category Rough and medium rough processing Number of flutes(sheet) 3
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 2 Maximum Engine Speed n max 20800
Maximum Cutting Width ae max(mm) 13 Details Type COROMANT CAPTO Dimensions Dc(mm) 28
Dimensions D 5m(mm) 50 Coolant Coolant Center-Through Cutting Angle (κr)(°) 10
Mass(kg) 0.9 Specifications Cross Pitch (Medium Flutes) Tip Size(mm) 14
Blade distribution Unequal division Other Processing Applications Profiling, axial direction/plunge milling Program Length(mm) 70

Please check the type/dimensions/specifications of the part R210052C514M in the Side Cutter, Milling Cutter, Front Face Milling Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)