(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pliers with Spring

Pliers with Spring

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Incorporated a special single-action spring mechanism to simplify work. and the soft grip reduces hand fatigue during long working hours.

[Features]
· Adopted a special spring mechanism and soft grip to reduce hand fatigue during long working hours

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Steel Wire Cutting Performance(φ/mm)
    2.6
  • Head Thickness (T)(mm)
    11
  • Length from Tip to Rotating Shaft (P)
    46
  • Main body: option
    Main Body
  • JAN Code
    4963202-018746
  • Weight(g)
    250

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : P200S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Steel Wire Cutting Performance(φ/mm)
    2.6
  • Head Thickness (T)(mm)
    11
  • Length from Tip to Rotating Shaft (P)
    46
  • Main body: option
    Main Body
  • JAN Code
    4963202-018746
  • Weight(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)