(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stage Drill Straight Shaft Type Tin Coating

Stage Drill Straight Shaft Type Tin Coating

One tool can be used for drilling, expanding pilot holes, repairing and chamfering at various diameters. Supports various applications and materials such as thin steel plate, wood screw pilot holes, pipe bent surfaces, etc. Uses Cobalt HSS for High-Performance in Both Sharpness and Operating Life.

[Features]
· The blade has special processing and unique polishing which reduces the resistance when working and provides more sharpness with excellent cutting dust discharge.
· The drill has little horizontal slippage and has excellent bite on the ground material, so there is no need for center punching.
· Minimal back burring, which reduces deburring work after drilling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LB412AG
LB412BG
LB521G
LB618G
LB622G
LB642G
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(level)
Drilling Size
(mm)
Stepped Width (a)
(mm)
Maximum Drilling Thickness: Steel Sheet
(mm)
JAN Code Weight
(g)
1 Piece(s) 1 Day(s) 54・6・8・10・12105.04963202-05051740
1 Piece(s) 16 Day(s) or more 94・5・6・7・8・9・10・11・1253.04963202-05031940
1 Piece(s) 16 Day(s) or more 95・7・9・11・13・15・17・19・2153.04963202-05000580
1 Piece(s) 16 Day(s) or more 76・8・10・12・14・16・1853.04963202-05036460
1 Piece(s) 16 Day(s) or more 96・8・10・12・14・16・18・20・2253.04963202-05008180
1 Piece(s) 16 Day(s) or more 156・9・12・15・18・21・24・27・30・32・34・36・38・40・4232.04963202-050166320

Loading...

  1. 1

Basic Information

Shaft Diameter φ10 mm (Three-Sided Chamfer) Maximum Drilling Thickness: Stainless Steel(mm) 1.2 Maximum Drilling Thickness: Wood/Plastic(mm) 3.0
Applicable Work Material Steel Pipe, Wood, Plastic, Etc. (Do Not Use with Heat Processed Metal Plates), Stainless Steel (Coating Products) Applicable tools Electric drill, drilling machine Features 1 The blade has special processing and unique polishing which reduces the resistance when working and provides more sharpness with lesser discharge of cutting dust.
Features 2 The drill has little horizontal slippage and has excellent bite on the ground material, so there is no need for center punching. Features 3 Minimal back burring, which reduces deburring work after drilling.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)