(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Trusco, Carbide Bur Set, TB-A030-10S【10 Pieces Per Package】

Trusco, Carbide Bur Set, TB-A030-10S

It offers a sharp cut and smooth machining. It is a 10-piece set of carbide bars with φ3 mm shank.

  • STOCK

Part Number

Configured Part Number is shown.

TB-A030-10S

Features

●Sharpness is good, smooth processing can be done.
●A set of 10 piece carbide bars of Φ 3mm shank.

Specification

●Shank Diameter(mm):3
●Q'ty Per Set(piece):10
●SPQ(set):1

Set Contents

●TB1A030, TB2A024, TB2A030, TB3A030, TB4A030, TB5A030, TB6A030, TB7A030, TB8A030, TB51A030
Part Number
TB-A030-10S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) Same day

Loading...

  1. 1

Basic Information

Shape Cylinder type / Round tip type cylinder / Cone Rounded Tip Type / Oval / Ball Type / Oval Product Type Carbide Bar set Shank Material All Carbide
Details Type ø3 mm, 10-Piece Set shank diameter 3 JAN code 4989999239195
Trusco Code 436-5569 Mass(g) 80/set Features It offers a sharp cut and smooth machining. It is a 10-piece set of carbide bars with φ3 mm shank.
Set Content TB1A030、TB2A024、TB2A030、TB3A030、TB4A030、TB5A030、TB6A030、TB7A030、TB8A030、TB51A030 Number of included sets(piece) 10

Please check the type/dimensions/specifications of the part TB-A030-10S in the Trusco, Carbide Bur Set, TB-A030-10S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)