(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Trusco, Carbide Bur Set, TB-5S【5 Pieces Per Package】

Trusco, Carbide Bur Set, TB-5S

It offers a sharp cut and smooth machining. It is a 5-piece set of carbide bars with φ3 mm shank.

  • STOCK

Part Number

Configured Part Number is shown.

Features

● Sharpness is good, smooth processing can be done.
● A set of 5 piece carbide bars of Φ 3mm shank.
● Blade diameter (mm): 6.4



 
Part Number
TB-A030-5S
TB-B064-5S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type JAN code Trusco Code Mass
(g)
Set Content

5 Pieces Per Package

1 Pack(s) 1 Day(s) ø3 mm, 5-Piece Set, All-Carbide4989999239201436-557750/setTB1A030、TB2A030、TB3A030、TB7A030、TB8A030

5 Pieces Per Package

1 Pack(s) 1 Day(s) ø3 mm, 5-Piece Set, Brazed4989999239218436-558565/setTB1B064、TB2B064、TB3B064、TB5B064、TB8B064

Loading...

  1. 1

Basic Information

Shape Cylinder type / Round tip type cylinder / Cone Rounded Tip Type / Ball Type Product Type Carbide Bar set Shank Material All Carbide
shank diameter 3 Features It offers a sharp cut and smooth machining. It is a 5-piece set of carbide bars with φ3 mm shank. Number of included sets(piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)