(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ballpoint Hexagonal Bar Wrench (Inch Size)

Ballpoint Hexagonal Bar Wrench (Inch Size)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes. Enhance your work efficiency with the high torque capability of this tool.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
Part Number
Two-sided Width Dimension(Inch)

Refine by

  • 0.05
  • 1/2
  • 1/4
  • 1/8
  • 1/16
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • 7/32
  • 7/64
  • 9/64
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 83
  • 91
  • 100
  • 112
  • 119
  • 126
  • 132
  • 140
  • 160
  • 180
  • 190
  • 200
  • 212
  • 224
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 14
  • 15
  • 16
  • 18
  • 19
  • 20
  • 23
  • 25
  • 27
  • 34
  • 36
  • 38
  • 40
  • Clear
Set Content(mm)

Refine by

  • 0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8
  • 5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Clear
Set Content(Pieces)

Refine by

  • 9
  • 13
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
Set Parts
-
-
0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8
13
12 Day(s)
-

Part Number : 021728
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8
  • Set Content(Pieces)
    13
  • JAN Code
    4013288111982
  • Trusco Code
    437-8989
  • Mass(g)
    458.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
5/64
Single Item
100
16
-
-
12 Day(s)
-

Part Number : 022068
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    5/64
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    100
  • Hex Neck Length (H Dimension) L-type Only(mm)
    16
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018861
  • Trusco Code
    437-8997
  • Mass(g)
    2.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
3/32
Single Item
112
18
-
-
19 Day(s) or more
-

Part Number : 022070
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    3/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018878
  • Trusco Code
    437-9004
  • Mass(g)
    4.6
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
7/64
Single Item
119
19
-
-
15 Day(s) or more
-

Part Number : 022071
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    7/64
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    119
  • Hex Neck Length (H Dimension) L-type Only(mm)
    19
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288041227
  • Trusco Code
    437-9012
  • Mass(g)
    6.5
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
1/8
Single Item
126
20
-
-
19 Day(s) or more
-

Part Number : 022072
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    1/8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    126
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018885
  • Trusco Code
    437-9021
  • Mass(g)
    9.4
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
9/64
Single Item
132
23
-
-
19 Day(s) or more
-

Part Number : 022073
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    9/64
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    132
  • Hex Neck Length (H Dimension) L-type Only(mm)
    23
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288041234
  • Trusco Code
    437-9039
  • Mass(g)
    12.3
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
5/32
Single Item
140
25
-
-
12 Day(s) or more
-

Part Number : 022074
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    5/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    140
  • Hex Neck Length (H Dimension) L-type Only(mm)
    25
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018892
  • Trusco Code
    437-9047
  • Mass(g)
    16.3
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
3/16
Single Item
160
25
-
-
19 Day(s) or more
-

Part Number : 022076
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    3/16
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    160
  • Hex Neck Length (H Dimension) L-type Only(mm)
    25
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018908
  • Trusco Code
    437-9055
  • Mass(g)
    28.9
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
7/32
Single Item
180
27
-
-
16 Day(s) or more
-

Part Number : 022078
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    7/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    180
  • Hex Neck Length (H Dimension) L-type Only(mm)
    27
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018915
  • Trusco Code
    437-9063
  • Mass(g)
    41.2
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
0.05
Single Item
83
14
-
-
19 Day(s) or more
-

Part Number : 022079
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    0.05
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    83
  • Hex Neck Length (H Dimension) L-type Only(mm)
    14
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288041203
  • Trusco Code
    437-9071
  • Mass(g)
    1.4
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
1/4
Single Item
190
34
-
-
12 Day(s)
-

Part Number : 022080
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    1/4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    190
  • Hex Neck Length (H Dimension) L-type Only(mm)
    34
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018922
  • Trusco Code
    437-9080
  • Mass(g)
    58
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
1/16
Single Item
91
15
-
-
19 Day(s) or more
-

Part Number : 022081
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    1/16
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    91
  • Hex Neck Length (H Dimension) L-type Only(mm)
    15
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288041210
  • Trusco Code
    437-9098
  • Mass(g)
    2
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
5/16
Single Item
200
36
-
-
12 Day(s)
-

Part Number : 022082
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    5/16
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    200
  • Hex Neck Length (H Dimension) L-type Only(mm)
    36
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288018939
  • Trusco Code
    437-9101
  • Mass(g)
    98.3
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
3/8
Single Item
212
38
-
-
12 Day(s)
-

Part Number : 022095
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    3/8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    212
  • Hex Neck Length (H Dimension) L-type Only(mm)
    38
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288038739
  • Trusco Code
    437-9110
  • Mass(g)
    146.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
1/2
Single Item
224
40
-
-
12 Day(s)
-

Part Number : 022096
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    1/2
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    224
  • Hex Neck Length (H Dimension) L-type Only(mm)
    40
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288038746
  • Trusco Code
    437-9128
  • Mass(g)
    272.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
Set Parts
-
-
5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
9
Quote
-

Part Number : 022171
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Set Content(Pieces)
    9
  • JAN Code
    4013288111975
  • Trusco Code
    437-9136
  • Mass(g)
    431
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)