(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Zyklop Ratchet Socket

Zyklop Ratchet Socket

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Opposite side hexagonal socket.

Basic Specifications

Part Number
Drive (mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 23
  • 29
  • 30
  • 37
  • 40
  • 42
  • Clear
Socket Contents

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Opposite Side Dimension(mm)

Refine by

  • 4.0
  • 4.5
  • 5.0
  • 5.5
  • 6.0
  • 7.0
  • 8.0
  • 9.0
  • 10.0
  • 11.0
  • 12.0
  • 13.0
  • 14.0
  • 15.0
  • 16.0
  • 17.0
  • 18.0
  • 19.0
  • 20.0
  • 21.0
  • 22.0
  • 24.0
  • 27.0
  • 30.0
  • 32.0
  • Clear
Detailed Type

Refine by

  • Insertion Angle 6.35 mm
  • Insertion Angle 9.5 mm
  • Insertion Angle 12.7 mm
  • Clear
JAN Code

Refine by

  • 4013288120083
  • 4013288120090
  • 4013288120106
  • 4013288120113
  • 4013288120120
  • 4013288120137
  • 4013288120151
  • 4013288120168
  • 4013288120175
  • 4013288120182
  • 4013288120199
  • 4013288120205
  • 4013288120311
  • 4013288120328
  • 4013288120335
  • 4013288120342
  • 4013288120359
  • 4013288120366
  • 4013288120373
  • 4013288120380
  • 4013288120397
  • 4013288120403
  • 4013288120410
  • 4013288120434
  • 4013288120441
  • 4013288120458
  • 4013288120465
  • 4013288120489
  • 4013288120618
  • 4013288120625
  • 4013288120656
  • 4013288120663
  • 4013288120670
  • 4013288120687
  • 4013288120694
  • 4013288120700
  • 4013288120717
  • 4013288120724
  • 4013288120731
  • 4013288120748
  • 4013288120755
  • 4013288120762
  • 4013288120779
  • 4013288120786
  • 4013288120793
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
23
6.35
4.0
Insertion Angle 6.35 mm
4013288120083
16 Day(s) or more
-

Part Number : 003501
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    4.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120083
  • Trusco Code
    431-6916
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    11.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
4.5
Insertion Angle 6.35 mm
4013288120106
16 Day(s) or more
-

Part Number : 003502
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    4.5
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120106
  • Trusco Code
    431-6924
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    11.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
5.0
Insertion Angle 6.35 mm
4013288120113
16 Day(s) or more
-

Part Number : 003503
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    5.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120113
  • Trusco Code
    431-6932
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    12
  • Material
    Chrome Plating Finish
6.35
23
6.35
5.5
Insertion Angle 6.35 mm
4013288120120
16 Day(s) or more
-

Part Number : 003504
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    5.5
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120120
  • Trusco Code
    431-6941
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    12
  • Material
    Chrome Plating Finish
6.35
23
6.35
6.0
Insertion Angle 6.35 mm
4013288120137
16 Day(s) or more
-

Part Number : 003505
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    6.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120137
  • Trusco Code
    431-6959
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    12.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
8.0
Insertion Angle 6.35 mm
4013288120151
16 Day(s) or more
-

Part Number : 003507
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    8.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120151
  • Trusco Code
    431-6975
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    13
  • Material
    Chrome Plating Finish
6.35
23
6.35
9.0
Insertion Angle 6.35 mm
4013288120090
16 Day(s) or more
-

Part Number : 003508
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    9.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120090
  • Trusco Code
    431-6983
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    15
  • Material
    Chrome Plating Finish
6.35
23
6.35
10.0
Insertion Angle 6.35 mm
4013288120168
19 Day(s) or more
-

Part Number : 003509
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    10.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120168
  • Trusco Code
    431-6991
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    17.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
11.0
Insertion Angle 6.35 mm
4013288120175
19 Day(s) or more
-

Part Number : 003510
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    11.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120175
  • Trusco Code
    431-7009
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    18.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
12.0
Insertion Angle 6.35 mm
4013288120182
19 Day(s) or more
-

Part Number : 003511
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    12.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120182
  • Trusco Code
    431-7017
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    20.5
  • Material
    Chrome Plating Finish
6.35
23
6.35
13.0
Insertion Angle 6.35 mm
4013288120199
19 Day(s) or more
-

Part Number : 003512
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    13.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120199
  • Trusco Code
    431-7025
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    23
  • Material
    Chrome Plating Finish
6.35
23
6.35
14.0
Insertion Angle 6.35 mm
4013288120205
16 Day(s) or more
-

Part Number : 003513
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    6.35
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    23
  • Socket Contents
    6.35
  • Opposite Side Dimension(mm)
    14.0
  • Detailed Type
    Insertion Angle 6.35 mm
  • JAN Code
    4013288120205
  • Trusco Code
    431-7033
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    28
  • Material
    Chrome Plating Finish
9.5
29
9.5
6.0
Insertion Angle 9.5 mm
4013288120311
12 Day(s)
-

Part Number : 003551
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    6.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120311
  • Trusco Code
    431-7050
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    26.5
  • Material
    Chrome Plating Finish
9.5
29
9.5
7.0
Insertion Angle 9.5 mm
4013288120328
12 Day(s)
-

Part Number : 003552
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    7.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120328
  • Trusco Code
    431-7068
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    27
  • Material
    Chrome Plating Finish
9.5
29
9.5
8.0
Insertion Angle 9.5 mm
4013288120335
19 Day(s) or more
-

Part Number : 003553
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    8.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120335
  • Trusco Code
    431-7076
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    27
  • Material
    Chrome Plating Finish
9.5
29
9.5
9.0
Insertion Angle 9.5 mm
4013288120342
12 Day(s)
-

Part Number : 003554
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    9.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120342
  • Trusco Code
    431-7084
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    26.5
  • Material
    Chrome Plating Finish
9.5
29
9.5
10.0
Insertion Angle 9.5 mm
4013288120359
12 Day(s)
-

Part Number : 003555
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    10.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120359
  • Trusco Code
    431-7092
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    27
  • Material
    Chrome Plating Finish
9.5
29
9.5
11.0
Insertion Angle 9.5 mm
4013288120366
12 Day(s)
-

Part Number : 003556
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    11.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120366
  • Trusco Code
    431-7106
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    28
  • Material
    Chrome Plating Finish
9.5
29
9.5
12.0
Insertion Angle 9.5 mm
4013288120373
16 Day(s) or more
-

Part Number : 003557
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    12.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120373
  • Trusco Code
    431-7114
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    28
  • Material
    Chrome Plating Finish
9.5
29
9.5
13.0
Insertion Angle 9.5 mm
4013288120380
12 Day(s)
-

Part Number : 003558
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    13.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120380
  • Trusco Code
    431-7122
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    38
  • Material
    Chrome Plating Finish
9.5
29
9.5
14.0
Insertion Angle 9.5 mm
4013288120397
12 Day(s)
-

Part Number : 003559
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    14.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120397
  • Trusco Code
    431-7131
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    43.5
  • Material
    Chrome Plating Finish
9.5
29
9.5
15.0
Insertion Angle 9.5 mm
4013288120403
12 Day(s)
-

Part Number : 003560
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    29
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    15.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120403
  • Trusco Code
    431-7149
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    55
  • Material
    Chrome Plating Finish
9.5
30
9.5
16.0
Insertion Angle 9.5 mm
4013288120410
12 Day(s)
-

Part Number : 003561
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    16.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120410
  • Trusco Code
    431-7157
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    55.5
  • Material
    Chrome Plating Finish
9.5
30
9.5
18.0
Insertion Angle 9.5 mm
4013288120434
12 Day(s)
-

Part Number : 003563
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    18.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120434
  • Trusco Code
    431-7173
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    57.5
  • Material
    Chrome Plating Finish
9.5
30
9.5
19.0
Insertion Angle 9.5 mm
4013288120441
Quote
-

Part Number : 003564
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    19.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120441
  • Trusco Code
    431-7181
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    60
  • Material
    Chrome Plating Finish
9.5
30
9.5
20.0
Insertion Angle 9.5 mm
4013288120458
12 Day(s)
-

Part Number : 003565
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    20.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120458
  • Trusco Code
    431-7190
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    70.5
  • Material
    Chrome Plating Finish
9.5
30
9.5
21.0
Insertion Angle 9.5 mm
4013288120465
12 Day(s)
-

Part Number : 003566
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    21.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120465
  • Trusco Code
    431-7203
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    67.5
  • Material
    Chrome Plating Finish
9.5
30
9.5
24.0
Insertion Angle 9.5 mm
4013288120489
12 Day(s)
-

Part Number : 003568
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    9.5
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    30
  • Socket Contents
    9.5
  • Opposite Side Dimension(mm)
    24.0
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4013288120489
  • Trusco Code
    431-7220
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    88.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
10.0
Insertion Angle 12.7 mm
4013288120618
12 Day(s)
-

Part Number : 003601
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    10.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120618
  • Trusco Code
    431-7246
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    58
  • Material
    Chrome Plating Finish
12.7
37
12.7
11.0
Insertion Angle 12.7 mm
4013288120625
12 Day(s)
-

Part Number : 003602
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    11.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120625
  • Trusco Code
    431-7254
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    58.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
12.0
Insertion Angle 12.7 mm
4013288120656
12 Day(s)
-

Part Number : 003603
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    12.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120656
  • Trusco Code
    431-7262
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    59
  • Material
    Chrome Plating Finish
12.7
37
12.7
13.0
Insertion Angle 12.7 mm
4013288120663
12 Day(s)
-

Part Number : 003604
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    13.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120663
  • Trusco Code
    431-7271
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    61.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
14.0
Insertion Angle 12.7 mm
4013288120670
12 Day(s)
-

Part Number : 003605
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    14.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120670
  • Trusco Code
    431-7289
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    61.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
15.0
Insertion Angle 12.7 mm
4013288120687
12 Day(s)
-

Part Number : 003606
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    15.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120687
  • Trusco Code
    431-7297
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    62.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
16.0
Insertion Angle 12.7 mm
4013288120694
12 Day(s)
-

Part Number : 003607
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    16.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120694
  • Trusco Code
    431-7301
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    65.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
17.0
Insertion Angle 12.7 mm
4013288120700
12 Day(s)
-

Part Number : 003608
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    17.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120700
  • Trusco Code
    431-7319
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    83
  • Material
    Chrome Plating Finish
12.7
37
12.7
18.0
Insertion Angle 12.7 mm
4013288120717
12 Day(s)
-

Part Number : 003609
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    18.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120717
  • Trusco Code
    431-7327
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    82.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
19.0
Insertion Angle 12.7 mm
4013288120724
12 Day(s)
-

Part Number : 003610
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    19.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120724
  • Trusco Code
    431-7335
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    76
  • Material
    Chrome Plating Finish
12.7
37
12.7
20.0
Insertion Angle 12.7 mm
4013288120731
12 Day(s)
-

Part Number : 003611
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    20.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120731
  • Trusco Code
    431-7343
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    82.5
  • Material
    Chrome Plating Finish
12.7
37
12.7
21.0
Insertion Angle 12.7 mm
4013288120748
12 Day(s)
-

Part Number : 003612
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    21.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120748
  • Trusco Code
    431-7351
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    76
  • Material
    Chrome Plating Finish
12.7
37
12.7
22.0
Insertion Angle 12.7 mm
4013288120755
12 Day(s)
-

Part Number : 003613
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    22.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120755
  • Trusco Code
    431-7360
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    84
  • Material
    Chrome Plating Finish
12.7
37
12.7
24.0
Insertion Angle 12.7 mm
4013288120762
12 Day(s)
-

Part Number : 003614
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    37
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    24.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120762
  • Trusco Code
    431-7378
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    100
  • Material
    Chrome Plating Finish
12.7
40
12.7
27.0
Insertion Angle 12.7 mm
4013288120779
12 Day(s)
-

Part Number : 003615
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    40
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    27.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120779
  • Trusco Code
    431-7386
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    146.5
  • Material
    Chrome Plating Finish
12.7
42
12.7
30.0
Insertion Angle 12.7 mm
4013288120786
12 Day(s)
-

Part Number : 003616
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    42
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    30.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120786
  • Trusco Code
    431-7394
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    183
  • Material
    Chrome Plating Finish
12.7
42
12.7
32.0
Insertion Angle 12.7 mm
4013288120793
12 Day(s)
-

Part Number : 003617
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Drive (mm)
    12.7
  • Socket shape
    Hexagonal
  • Overall length (L dimension)(mm)
    42
  • Socket Contents
    12.7
  • Opposite Side Dimension(mm)
    32.0
  • Detailed Type
    Insertion Angle 12.7 mm
  • JAN Code
    4013288120793
  • Trusco Code
    431-7408
  • Features
    Opposite side hexagonal socket.
  • Mass(g)
    204
  • Material
    Chrome Plating Finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)